Chemical content 74AHC123ABQ

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AHC123ABQSOT763-1DHVQFN1621.915700 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352854241158126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0008101.0000000.003696
FillerSilver (Ag)7440-22-40.06075075.0000000.277199
PolymerAcrylic resinProprietary0.0048606.0000000.022176
Resin systemProprietary0.01458018.0000000.066528
subTotal0.081000100.0000000.369598
DieDoped siliconSilicon (Si)7440-21-30.234899100.0000001.071830
subTotal0.234899100.0000001.071830
Lead FrameCopper alloyCopper (Cu)7440-50-89.82040896.09950044.809921
Iron (Fe)7439-89-60.2370812.3200001.081785
Lead (Pb)7439-92-10.0000510.0005000.000233
Phosphorus (P)7723-14-00.0081750.0800000.037303
Zinc (Zn)7440-66-60.0122630.1200000.055954
Gold alloyGold (Au)7440-57-50.0030630.0299700.013975
Silver (Ag)7440-22-40.0020420.0199800.009316
ImpurityNon hazardousProprietary0.0001310.0012800.000597
Pure metal layerCopper (Cu)7440-50-80.0051040.0499500.023291
Nickel (Ni)7440-02-00.1306721.2787200.596250
subTotal10.219000100.00000046.628626
Mould CompoundAdditiveNon hazardousProprietary0.3377292.9840001.541037
FillerSilica -amorphous-7631-86-90.3949983.4900001.802353
Silica fused60676-86-09.59992884.82000043.803883
Flame retardantFlame retardant, organic phosphorus compoundProprietary0.1134061.0020000.517466
PigmentCarbon black1333-86-40.0185620.1640000.084695
Polymer3,3',5,5'-Tetramethyl-4,4'-dihydroxybiphenyl diglycidyl ether homopolymer89118-70-70.4188793.7010001.911320
Epoxy resin systemProprietary0.1795031.5860000.819063
Phenolic resinProprietary0.2549952.2530001.163525
subTotal11.318000100.00000051.643342
WirePure metalCopper (Cu)7440-50-80.06063596.5500000.276672
Pure metal layerGold (Au)7440-57-50.0002200.3500000.001003
Palladium (Pd)7440-05-30.0019473.1000000.008883
subTotal0.062801100.0000000.286558
total21.915700100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.