Chemical content 74AHC132PW-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AHC132PW-Q100SOT402-1TSSOP1459.747155 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
935302484118712601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.01558077.9000000.026077
PolymerAcrylic resinProprietary0.00304015.2000000.005088
Resin systemProprietary0.0013806.9000000.002310
subTotal0.020000100.0000000.033474
DieDoped siliconSilicon (Si)7440-21-30.284493100.0000000.476162
subTotal0.284493100.0000000.476162
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-818.78091997.47000031.433998
Iron (Fe)7439-89-60.4624422.4000000.773998
Phosphorus (P)7723-14-00.0057810.0300000.009675
Zinc (Zn)7440-66-60.0192680.1000000.032250
subTotal19.268410100.00000032.249921
Mould CompoundFillerSilica -amorphous-7631-86-90.2376000.6000000.397676
Silica fused60676-86-031.01868078.33000051.916581
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-82.4156006.1000004.043038
PigmentCarbon black1333-86-40.0792000.2000000.132559
PolymerEpoxy resin systemProprietary3.5093528.8620005.873672
Phenolic resinProprietary2.3395685.9080003.915781
subTotal39.600000100.00000066.279307
Pre-PlatingPure metal layerGold (Au)7440-57-50.0146743.0000000.024559
Nickel (Ni)7440-02-00.45145892.3000000.755614
Palladium (Pd)7440-05-30.0151633.1000000.025378
Silver (Ag)7440-22-40.0078261.6000000.013098
subTotal0.489120100.0000000.818650
WirePure metalCopper (Cu)7440-50-80.085132100.0000000.142487
subTotal0.085132100.0000000.142487
total59.747155100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.