Chemical content 74AHC157PW-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AHC157PW-Q100SOT403-1TSSOP1660.551261 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
935300684118812601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.13243077.9000000.218707
PolymerAcrylic resinProprietary0.02584015.2000000.042675
Resin systemProprietary0.0117306.9000000.019372
subTotal0.170000100.0000000.280754
DieDoped siliconSilicon (Si)7440-21-30.356210100.0000000.588279
subTotal0.356210100.0000000.588279
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-819.31317497.47000031.895576
Iron (Fe)7439-89-60.4755482.4000000.785364
Phosphorus (P)7723-14-00.0059440.0300000.009817
Zinc (Zn)7440-66-60.0198140.1000000.032723
subTotal19.814480100.00000032.723480
Mould CompoundFillerSilica -amorphous-7631-86-90.2376000.6000000.392395
Silica fused60676-86-031.01868078.33000051.227141
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-82.4156006.1000003.989347
PigmentCarbon black1333-86-40.0792000.2000000.130798
PolymerEpoxy resin systemProprietary3.5093528.8620005.795671
Phenolic resinProprietary2.3395685.9080003.863781
subTotal39.600000100.00000065.399133
Pre-PlatingPure metal layerGold (Au)7440-57-50.0150893.0000000.024920
Nickel (Ni)7440-02-00.46425192.3000000.766707
Palladium (Pd)7440-05-30.0155923.1000000.025751
Silver (Ag)7440-22-40.0080481.6000000.013291
subTotal0.502980100.0000000.830668
WirePure metalCopper (Cu)7440-50-80.107590100.0000000.177685
subTotal0.107590100.0000000.177685
total60.551261100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.