Chemical content 74AHC273D

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AHC273DSOT163-1SO20511.709203 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352635921181112601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.1300001.0000000.025405
FillerSilver (Ag)7440-22-49.75000075.0000001.905379
PolymerAcrylic resinProprietary0.7800006.0000000.152430
Resin systemProprietary2.34000018.0000000.457291
subTotal13.000000100.0000002.540505
DieDoped siliconSilicon (Si)7440-21-30.339085100.0000000.066265
subTotal0.339085100.0000000.066265
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-8151.07850097.47000029.524288
Iron (Fe)7439-89-63.7200002.4000000.726975
Phosphorus (P)7723-14-00.0465000.0300000.009087
Zinc (Zn)7440-66-60.1550000.1000000.030291
subTotal155.000000100.00000030.290641
Mould CompoundFillerSilica -amorphous-7631-86-92.0400000.6000000.398664
Silica fused60676-86-0266.32200078.33000052.045576
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-820.7400006.1000004.053083
PigmentCarbon black1333-86-40.6800000.2000000.132888
PolymerEpoxy resin systemProprietary30.1308008.8620005.888266
Phenolic resinProprietary20.0872005.9080003.925511
subTotal340.000000100.00000066.443988
Pre-PlatingPure metal layerGold (Au)7440-57-50.0320001.0000000.006254
Nickel (Ni)7440-02-03.10400097.0000000.606595
Palladium (Pd)7440-05-30.0640002.0000000.012507
subTotal3.200000100.0000000.625355
WirePure metalCopper (Cu)7440-50-80.170118100.0000000.033245
subTotal0.170118100.0000000.033245
total511.709203100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.