Chemical content 74AHCT04D-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AHCT04D-Q100SOT108-1SO14141.641896 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
935301015118912601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.02337077.9000000.016499
PolymerAcrylic resinProprietary0.00456015.2000000.003219
Resin systemProprietary0.0020706.9000000.001461
subTotal0.030000100.0000000.021180
DieDoped siliconSilicon (Si)7440-21-30.212030100.0000000.149694
subTotal0.212030100.0000000.149694
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-847.74803897.47000033.710392
Iron (Fe)7439-89-61.1756982.4000000.830050
Phosphorus (P)7723-14-00.0146960.0300000.010376
Zinc (Zn)7440-66-60.0489870.1000000.034585
subTotal48.987420100.00000034.585403
Mould CompoundFillerSilica -amorphous-7631-86-90.5465070.6000000.385837
Silica fused60676-86-071.34648978.33000050.371035
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-85.5561546.1000003.922677
PigmentCarbon black1333-86-40.1821690.2000000.128612
PolymerEpoxy resin systemProprietary8.0719088.8620005.698814
Phenolic resinProprietary5.3812725.9080003.799209
subTotal91.084500100.00000064.306185
Pre-PlatingPure metal layerGold (Au)7440-57-50.0373063.0000000.026338
Nickel (Ni)7440-02-01.14777892.3000000.810338
Palladium (Pd)7440-05-30.0385493.1000000.027216
Silver (Ag)7440-22-40.0198961.6000000.014047
subTotal1.243530100.0000000.877939
WirePure metalCopper (Cu)7440-50-80.084416100.0000000.059598
subTotal0.084416100.0000000.059598
total141.641896100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.