Chemical content 74AHCT123AD-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AHCT123AD-Q100SOT109-1SO16162.101335 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
935300975118712601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.01558077.9000000.009611
PolymerAcrylic resinProprietary0.00304015.2000000.001875
Resin systemProprietary0.0013806.9000000.000851
subTotal0.020000100.0000000.012338
DieDoped siliconSilicon (Si)7440-21-30.234899100.0000000.144909
subTotal0.234899100.0000000.144909
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-854.63012297.47000033.701217
Iron (Fe)7439-89-61.3451552.4000000.829824
Phosphorus (P)7723-14-00.0168140.0300000.010373
Zinc (Zn)7440-66-60.0560480.1000000.034576
subTotal56.048140100.00000034.575989
Mould CompoundFillerSilica -amorphous-7631-86-90.6254820.6000000.385859
Silica fused60676-86-081.65667578.33000050.373845
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-86.3590676.1000003.922896
PigmentCarbon black1333-86-40.2084940.2000000.128620
PolymerEpoxy resin systemProprietary9.2383698.8620005.699132
Phenolic resinProprietary6.1589135.9080003.799421
subTotal104.247000100.00000064.309773
Pre-PlatingPure metal layerGold (Au)7440-57-50.0426833.0000000.026331
Nickel (Ni)7440-02-01.31320792.3000000.810115
Palladium (Pd)7440-05-30.0441063.1000000.027209
Silver (Ag)7440-22-40.0227641.6000000.014043
subTotal1.422760100.0000000.877698
WirePure metalCopper (Cu)7440-50-80.128536100.0000000.079294
subTotal0.128536100.0000000.079294
total162.101335100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.