Chemical content 74AHCT138D

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AHCT138DSOT109-1SO16142.919534 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93526299711812126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.02337077.9000000.016352
PolymerAcrylic resinProprietary0.00456015.2000000.003191
Resin systemProprietary0.0020706.9000000.001448
subTotal0.030000100.0000000.020991
DieDoped siliconSilicon (Si)7440-21-30.248146100.0000000.173626
subTotal0.248146100.0000000.173626
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-836.72182297.47000025.694054
Iron (Fe)7439-89-60.9042002.4000000.632664
Phosphorus (P)7723-14-00.0113020.0300000.007908
Zinc (Zn)7440-66-60.0376750.1000000.026361
subTotal37.675000100.00000026.360987
Mould CompoundFillerSilica -amorphous-7631-86-90.6256200.6000000.437743
Silica fused60676-86-081.67469178.33000057.147325
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-86.3604706.1000004.450385
PigmentCarbon black1333-86-40.2085400.2000000.145914
PolymerEpoxy resin systemProprietary9.2404078.8620006.465461
Phenolic resinProprietary6.1602725.9080004.310308
subTotal104.270000100.00000072.957137
Pre-PlatingPure metal layerGold (Au)7440-57-50.0056501.0000000.003953
Nickel (Ni)7440-02-00.54805097.0000000.383468
Palladium (Pd)7440-05-30.0113002.0000000.007907
subTotal0.565000100.0000000.395327
WirePure metalCopper (Cu)7440-50-80.131388100.0000000.091931
subTotal0.131388100.0000000.091931
total142.919534100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.