Chemical content 74AHCT138PW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AHCT138PWSOT403-1TSSOP1652.834622 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93526299811814126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.11685077.9000000.221162
PolymerAcrylic resinProprietary0.02280015.2000000.043154
Resin systemProprietary0.0103506.9000000.019589
subTotal0.150000100.0000000.283905
DieDoped siliconSilicon (Si)7440-21-30.177247100.0000000.335475
subTotal0.177247100.0000000.335475
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-819.89362797.47000037.652634
Iron (Fe)7439-89-60.4898402.4000000.927119
Phosphorus (P)7723-14-00.0061230.0300000.011589
Zinc (Zn)7440-66-60.0204100.1000000.038630
subTotal20.410000100.00000038.629973
Mould CompoundFillerSilica -amorphous-7631-86-90.1900800.6000000.359764
Silica fused60676-86-024.81494478.33000046.967203
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-81.9324806.1000003.657602
PigmentCarbon black1333-86-40.0633600.2000000.119921
PolymerEpoxy resin systemProprietary2.8074828.8620005.313716
Phenolic resinProprietary1.8716545.9080003.542477
subTotal31.680000100.00000059.960683
Pre-PlatingPure metal layerGold (Au)7440-57-50.0030001.0000000.005678
Nickel (Ni)7440-02-00.29100097.0000000.550775
Palladium (Pd)7440-05-30.0060002.0000000.011356
subTotal0.300000100.0000000.567809
WirePure metalCopper (Cu)7440-50-80.117375100.0000000.222155
subTotal0.117375100.0000000.222155
total52.834622100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.