Chemical content 74AHCT1G126GV-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AHCT1G126GV-Q100SOT753SO510.396640 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9353007241253126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.00750075.0000000.072139
PolymerResin systemProprietary0.00250025.0000000.024046
subTotal0.010000100.0000000.096185
DieDoped siliconSilicon (Si)7440-21-30.073605100.0000000.707966
subTotal0.073605100.0000000.707966
Lead FrameCopper alloyCopper (Cu)7440-50-83.19065694.96000030.689300
Iron (Fe)7439-89-60.0856802.5500000.824112
Lead (Pb)7439-92-10.0010080.0300000.009695
Phosphorus (P)7723-14-00.0050400.1500000.048477
Tin (Sn)7440-31-50.0067200.2000000.064636
Pure metal layerSilver (Ag)7440-22-40.0708962.1100000.681913
subTotal3.360000100.00000032.318134
Mould CompoundFillerSilica fused60676-86-04.60080071.00000044.252759
PigmentCarbon black1333-86-40.0194400.3000000.186983
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-21.27656019.70000012.278582
Phenolic resinProprietary0.5832009.0000005.609505
subTotal6.480000100.00000062.327829
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000130.0030000.000127
Bismuth (Bi)7440-69-90.0000040.0010000.000042
Copper (Cu)7440-50-80.0000040.0010000.000042
Lead (Pb)7439-92-10.0000220.0050000.000212
Tin solderTin (Sn)7440-31-50.43995699.9900004.231713
subTotal0.440000100.0000004.232137
WireGold alloyGold (Au)7440-57-50.03270599.0000000.314569
Palladium (Pd)7440-05-30.0003301.0000000.003177
subTotal0.033035100.0000000.317747
total10.396640100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.