Chemical content 74AHCT2G125DP-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AHCT2G125DP-Q100SOT505-2TSSOP821.058072 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9353015051256126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0002471.0000000.001175
FillerSilver (Ag)7440-22-40.01855575.0000000.088113
PolymerAcrylic resinProprietary0.0014846.0000000.007049
Resin systemProprietary0.00445318.0000000.021147
subTotal0.024740100.0000000.117485
DieDoped siliconSilicon (Si)7440-21-30.123175100.0000000.584932
subTotal0.123175100.0000000.584932
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-88.50929797.47000040.408717
Iron (Fe)7439-89-60.2095242.4000000.994982
Phosphorus (P)7723-14-00.0026190.0300000.012437
Zinc (Zn)7440-66-60.0087300.1000000.041458
subTotal8.730170100.00000041.457594
Mould CompoundFillerSilica -amorphous-7631-86-90.0721510.6000000.342630
Silica fused60676-86-09.41933978.33000044.730302
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-80.7335376.1000003.483402
PigmentCarbon black1333-86-40.0240500.2000000.114210
PolymerEpoxy resin systemProprietary1.0656738.8620005.060640
Phenolic resinProprietary0.7104495.9080003.373760
subTotal12.025200100.00000057.104943
Pre-PlatingPure metal layerGold (Au)7440-57-50.0035963.0000000.017074
Nickel (Ni)7440-02-00.11062292.3000000.525317
Palladium (Pd)7440-05-30.0037153.1000000.017643
Silver (Ag)7440-22-40.0019181.6000000.009106
subTotal0.119850100.0000000.569140
WirePure metalCopper (Cu)7440-50-80.034936100.0000000.165906
subTotal0.034936100.0000000.165906
total21.058072100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.