Chemical content 74AHCT30PW-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AHCT30PW-Q100SOT402-1TSSOP1459.604599 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
935301386118612601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.01558077.9000000.026139
PolymerAcrylic resinProprietary0.00304015.2000000.005100
Resin systemProprietary0.0013806.9000000.002315
subTotal0.020000100.0000000.033554
DieDoped siliconSilicon (Si)7440-21-30.156471100.0000000.262515
subTotal0.156471100.0000000.262515
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-818.78091997.47000031.509178
Iron (Fe)7439-89-60.4624422.4000000.775849
Phosphorus (P)7723-14-00.0057810.0300000.009698
Zinc (Zn)7440-66-60.0192680.1000000.032327
subTotal19.268410100.00000032.327052
Mould CompoundFillerSilica -amorphous-7631-86-90.2376000.6000000.398627
Silica fused60676-86-031.01868078.33000052.040749
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-82.4156006.1000004.052707
PigmentCarbon black1333-86-40.0792000.2000000.132876
PolymerEpoxy resin systemProprietary3.5093528.8620005.887720
Phenolic resinProprietary2.3395685.9080003.925147
subTotal39.600000100.00000066.437826
Pre-PlatingPure metal layerGold (Au)7440-57-50.0146743.0000000.024618
Nickel (Ni)7440-02-00.45145892.3000000.757421
Palladium (Pd)7440-05-30.0151633.1000000.025439
Silver (Ag)7440-22-40.0078261.6000000.013130
subTotal0.489120100.0000000.820608
WirePure metalCopper (Cu)7440-50-80.070598100.0000000.118443
subTotal0.070598100.0000000.118443
total59.604599100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.