Chemical content 74AHCT541BQ-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AHCT541BQ-Q100SOT764-1DHVQFN2028.017796 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9353007111155126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0008531.0000000.003044
FillerSilver (Ag)7440-22-40.06396075.0000000.228283
PolymerAcrylic resinProprietary0.0051176.0000000.018263
Resin systemProprietary0.01535018.0000000.054788
subTotal0.085280100.0000000.304378
DieDoped siliconSilicon (Si)7440-21-30.330033100.0000001.177940
subTotal0.330033100.0000001.177940
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-810.58895697.47000037.793678
Iron (Fe)7439-89-60.2607312.4000000.930592
Phosphorus (P)7723-14-00.0032590.0300000.011632
Zinc (Zn)7440-66-60.0108640.1000000.038775
subTotal10.863810100.00000038.774677
Mould CompoundAdditiveNon hazardousProprietary0.4886282.9840001.743990
FillerSilica -amorphous-7631-86-90.5714853.4900002.039720
Silica fused60676-86-013.88920784.82000049.572804
Flame retardantFlame retardant, organic phosphorus compoundProprietary0.1640771.0020000.585616
PigmentCarbon black1333-86-40.0268550.1640000.095849
Polymer3,3',5,5'-Tetramethyl-4,4'-dihydroxybiphenyl diglycidyl ether homopolymer89118-70-70.6060363.7010002.163039
Epoxy resin systemProprietary0.2597061.5860000.926933
Phenolic resinProprietary0.3689272.2530001.316759
subTotal16.374920100.00000058.444711
Pre-PlatingPure metal layerGold (Au)7440-57-50.0027581.0000000.009843
Nickel (Ni)7440-02-00.25096091.0000000.895716
Palladium (Pd)7440-05-30.0220628.0000000.078744
subTotal0.275780100.0000000.984303
WirePure metalCopper (Cu)7440-50-80.08493896.5500000.303158
Pure metal layerGold (Au)7440-57-50.0003080.3500000.001099
Palladium (Pd)7440-05-30.0027273.1000000.009734
subTotal0.087973100.0000000.313990
total28.017796100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.