Chemical content 74AHCT595PW-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AHCT595PW-Q100SOT403-1TSSOP1660.607597 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
935298636118612601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.13243077.9000000.218504
PolymerAcrylic resinProprietary0.02584015.2000000.042635
Resin systemProprietary0.0117306.9000000.019354
subTotal0.170000100.0000000.280493
DieDoped siliconSilicon (Si)7440-21-30.421846100.0000000.696029
subTotal0.421846100.0000000.696029
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-819.31317497.47000031.865929
Iron (Fe)7439-89-60.4755482.4000000.784634
Phosphorus (P)7723-14-00.0059440.0300000.009808
Zinc (Zn)7440-66-60.0198140.1000000.032693
subTotal19.814480100.00000032.693063
Mould CompoundFillerSilica -amorphous-7631-86-90.2376000.6000000.392030
Silica fused60676-86-031.01868078.33000051.179525
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-82.4156006.1000003.985639
PigmentCarbon black1333-86-40.0792000.2000000.130677
PolymerEpoxy resin systemProprietary3.5093528.8620005.790284
Phenolic resinProprietary2.3395685.9080003.860189
subTotal39.600000100.00000065.338344
Pre-PlatingPure metal layerGold (Au)7440-57-50.0150893.0000000.024897
Nickel (Ni)7440-02-00.46425192.3000000.765994
Palladium (Pd)7440-05-30.0155923.1000000.025727
Silver (Ag)7440-22-40.0080481.6000000.013278
subTotal0.502980100.0000000.829896
WirePure metalCopper (Cu)7440-50-80.098291100.0000000.162176
subTotal0.098291100.0000000.162176
total60.607597100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.