Chemical content 74ALVC374PW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74ALVC374PWSOT360-1TSSOP2095.194781 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93526973211814126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0210001.0000000.022060
FillerSilver (Ag)7440-22-41.57500075.0000001.654502
PolymerAcrylic resinProprietary0.1260006.0000000.132360
Resin systemProprietary0.37800018.0000000.397081
subTotal2.100000100.0000002.206003
DieDoped siliconSilicon (Si)7440-21-30.413808100.0000000.434696
subTotal0.413808100.0000000.434696
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-835.08920097.47000036.860424
Iron (Fe)7439-89-60.8640002.4000000.907613
Phosphorus (P)7723-14-00.0108000.0300000.011345
Zinc (Zn)7440-66-60.0360000.1000000.037817
subTotal36.000000100.00000037.817199
Mould CompoundFillerMisc. Silica compounds (generic)14808-60-748.67500088.50000051.132005
Flame retardantNon hazardousProprietary1.6500003.0000001.733288
PolymerEpoxy resin systemProprietary4.6750008.5000004.910984
subTotal55.000000100.00000057.776277
Pre-PlatingPure metal layerGold (Au)7440-57-50.0150001.0000000.015757
Nickel (Ni)7440-02-01.45500097.0000001.528445
Palladium (Pd)7440-05-30.0300002.0000000.031514
subTotal1.500000100.0000001.575717
WirePure metalGold (Au)7440-57-50.17916399.0000000.188207
Palladium (Pd)7440-05-30.0018101.0000000.001901
subTotal0.180973100.0000000.190108
total95.194781100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.