Chemical content 74AUP1G04GW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AUP1G04GWSOT353-1UMT55.465949 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93527900312516126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.00750075.0000000.137213
PolymerResin systemProprietary0.00250025.0000000.045738
subTotal0.010000100.0000000.182951
DieDoped siliconSilicon (Si)7440-21-30.054704100.0000001.000810
subTotal0.054704100.0000001.000810
Lead FrameCopper alloyCopper (Cu)7440-50-81.90341496.62000034.823120
Iron (Fe)7439-89-60.0419612.1300000.767680
Phosphorus (P)7723-14-00.0005910.0300000.010812
Zinc (Zn)7440-66-60.0025610.1300000.046854
MetallisationSilver (Ag)7440-22-40.0214731.0900000.392850
subTotal1.970000100.00000036.041317
Mould CompoundAdditiveNon hazardousProprietary0.0901902.9000001.650034
Triphenylphosphine603-35-00.0015550.0500000.028449
FillerSilica -amorphous-7631-86-92.23920072.00000040.966354
PigmentCarbon black1333-86-40.0015550.0500000.028449
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.46650015.0000008.534657
Phenol Formaldehyde resin (generic)9003-35-40.31100010.0000005.689771
subTotal3.110000100.00000056.897713
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000090.0030000.000170
Bismuth (Bi)7440-69-90.0000030.0010000.000057
Copper (Cu)7440-50-80.0000030.0010000.000057
Lead (Pb)7439-92-10.0000160.0050000.000284
Tin solderTin (Sn)7440-31-50.30996999.9900005.670909
subTotal0.310000100.0000005.671476
WireImpurityNon hazardousProprietary0.0000010.0100000.000021
Pure metalCopper (Cu)7440-50-80.01124499.9900000.205704
subTotal0.011245100.0000000.205725
total5.465949100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.