Chemical content 74AUP1G09GW-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AUP1G09GW-Q100SOT353-1UMT55.675175 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9356909141254126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.00729075.0000000.128454
PolymerResin systemProprietary0.00243025.0000000.042818
subTotal0.009720100.0000000.171272
DieDoped siliconSilicon (Si)7440-21-30.083880100.0000001.478016
subTotal0.083880100.0000001.478016
Lead FrameCopper alloyCopper (Cu)7440-50-81.90774896.84000033.615668
Iron (Fe)7439-89-60.0455072.3100000.801861
Lead (Pb)7439-92-10.0001970.0100000.003471
Phosphorus (P)7723-14-00.0013790.0700000.024299
Zinc (Zn)7440-66-60.0023640.1200000.041655
Pure metal layerSilver (Ag)7440-22-40.0128050.6500000.225632
subTotal1.970000100.00000034.712586
Mould CompoundFillerSilica -amorphous-7631-86-90.46060014.0000008.116049
Silica fused60676-86-02.32175370.57000040.910686
PigmentCarbon black1333-86-40.0065800.2000000.115944
PolymerEpoxy resin systemProprietary0.3056419.2900005.385578
Phenolic resinProprietary0.1954265.9400003.443524
subTotal3.290000100.00000057.971781
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000090.0030000.000164
Bismuth (Bi)7440-69-90.0000030.0010000.000055
Copper (Cu)7440-50-80.0000030.0010000.000055
Lead (Pb)7439-92-10.0000160.0050000.000273
Tin solderTin (Sn)7440-31-50.30996999.9900005.461840
subTotal0.310000100.0000005.462387
WireImpurityNon hazardousProprietary0.0000010.0100000.000020
Pure metalCopper (Cu)7440-50-80.01157499.9900000.203942
subTotal0.011575100.0000000.203962
total5.675175100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.