Chemical content 74AUP1G11GS

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AUP1G11GSSOT1202X2SON60.980153 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352928371326126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.045103100.0000004.601626
subTotal0.045103100.0000004.601626
ComponentAdditiveNon hazardousProprietary0.0002505.0000000.025506
FillerBisphenol A-epichlorohydrin resin25068-38-60.0002505.0000000.025506
Silica -amorphous-7631-86-90.00250050.0000000.255062
PolymerEpoxy resin systemProprietary0.00150030.0000000.153037
Phenol Formaldehyde resin (generic)9003-35-40.00050010.0000000.051012
subTotal0.005000100.0000000.510124
Lead FrameCopper alloyCopper (Cu)7440-50-80.39788794.51000040.594387
Magnesium (Mg)7439-95-40.0006320.1500000.064429
Nickel (Ni)7440-02-00.0124202.9500001.267098
Silicon (Si)7440-21-30.0026940.6400000.274896
Pure metal layerGold (Au)7440-57-50.0000840.0200000.008590
Nickel (Ni)7440-02-00.0069041.6400000.704421
Palladium (Pd)7440-05-30.0003790.0900000.038657
subTotal0.421000100.00000042.952478
Mould CompoundAdditiveNon hazardousProprietary0.0020130.4100000.205386
FillerSilica -amorphous-7631-86-90.0014240.2900000.145273
Silica fused60676-86-00.42299686.15000043.156171
HardenerPhenolic resinProprietary0.0210644.2900002.149042
PigmentCarbon black1333-86-40.0009330.1900000.095179
PolymerEpoxy resin systemProprietary0.0425708.6700004.343169
subTotal0.491000100.00000050.094220
WireGold alloyGold (Au)7440-57-50.01787099.0000001.823134
Palladium (Pd)7440-05-30.0001801.0000000.018415
subTotal0.018050100.0000001.841549
total0.980153100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.