Chemical content 74AUP1G17GX4

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AUP1G17GX4SOT1269-2X2SON40.369861 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9353401171476126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.018200100.0000004.920636
subTotal0.018200100.0000004.920636
ComponentAdditiveNon hazardousProprietary0.0001005.0000000.027037
FillerBisphenol A-epichlorohydrin resin25068-38-60.0001005.0000000.027037
Silica -amorphous-7631-86-90.00100050.0000000.270372
PolymerEpoxy resin systemProprietary0.00060030.0000000.162223
Phenol Formaldehyde resin (generic)9003-35-40.00020010.0000000.054074
subTotal0.002000100.0000000.540744
Lead FrameCopper alloyCopper (Cu)7440-50-80.13096793.54790035.409805
Magnesium (Mg)7439-95-40.0002040.1459000.055226
Nickel (Ni)7440-02-00.0040842.9173001.104258
Silicon (Si)7440-21-30.0008850.6321000.239263
Pure metal layerGold (Au)7440-57-50.0000820.0583000.022068
Nickel (Ni)7440-02-00.0035242.5172000.952812
Palladium (Pd)7440-05-30.0002540.1813000.068626
subTotal0.140000100.00000037.852058
Mould CompoundAdditiveNon hazardousProprietary0.0008360.4100000.226139
FillerSilica -amorphous-7631-86-90.0005920.2900000.159952
Silica fused60676-86-00.17574686.15000047.516770
HardenerPhenolic resinProprietary0.0087524.2900002.366186
PigmentCarbon black1333-86-40.0003880.1900000.104796
PolymerEpoxy resin systemProprietary0.0176878.6700004.782013
subTotal0.204000100.00000055.155856
WireImpurityNon hazardousProprietary0.0000010.0100000.000153
Pure metalCopper (Cu)7440-50-80.00546396.4900001.476930
Pure metal layerGold (Au)7440-57-50.0000280.5000000.007653
Palladium (Pd)7440-05-30.0001703.0000000.045920
subTotal0.005661100.0000001.530656
total0.369861100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.