Chemical content 74AUP1G32GM

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

12NC OPN Type No. Package State MSL
93527902713274AUP1G32GM,13274AUP1G32GMSOT886 (XSON6)RFS1
93527902711574AUP1G32GM,11574AUP1G32GMSOT886 (XSON6)RFS1
REACHCompliant with Regulation 1907/2006/EC (REACH). Does not contain REACH SVHC substances exceeding 1000 ppm of the article.
EU RoHSCompliant with Directive 2011/65/EU, amended by Directive 2015/863/EU, on the restriction of the use of certain hazardous substances in electrical and electronic equipment ('RoHS 2 amended') without exemptions.
CN RoHSCompliant with Chinese Administration on the Control of Pollution Caused by Electronic Information Products (ACPEIP; CN RoHS).
ELVCompliant with Directive 2000/53/EC, amended by Directive 2023/533, on end of life vehicles (ELV) without exemptions.
PFASDoes not contain any intentionally added per- and polyfluoroalkyl substances (PFAS).
CA Proposition 65Contains California Proposition 65 substance(s) [at the article level]: substance 7440-02-0: 18485 ppm; substance 1333-86-4: 1055 ppm;
IEC 62474Contains IEC 62474 substance(s) [at the article level]: substance 7440-02-0: 18485 ppm; substance 1333-86-4: 1055 ppm;
Precious MetalsContains precious metals [Ag, Au, Pd, Pt; at the article level]: substance 7440-05-3: 550 ppm; substance 7440-57-5: 112 ppm;
RHF IndicatorLead-free and halogen-free according to Nexperia's halogen-free definition.
RHF-2006 indicator DEU/CN RoHS compliantHalogen-free
Material Material Group Substance CAS No. Mass (mg) Material (%) Product (%)
AdhesiveFillerSilica -amorphous-7631-86-90.00250050.0000000.130420
AdhesivePolymerEpoxy resin system0.00150030.0000000.078252
AdhesivePolymerPhenol Formaldehyde resin (generic)9003-35-40.00050010.0000000.026084
AdhesiveAdditiveNon hazardous0.0002505.0000000.013041
AdhesiveFillerBisphenol A-epichlorohydrin resin25068-38-60.0002505.0000000.013042
Adhesive Total0.005000100.0000000.260839
DieDoped siliconSilicon (Si)7440-21-30.062910100.0000003.281882
Die Total0.062910100.0000003.281882
Lead FrameCopper alloyCopper (Cu)7440-50-80.72961794.51000038.062589
Lead FrameCopper alloyNickel (Ni)7440-02-00.0227742.9500001.188071
Lead FrameCopper alloySilicon (Si)7440-21-30.0049410.6400000.257751
Lead FrameCopper alloyMagnesium (Mg)7439-95-40.0011580.1500000.060410
Lead FramePure metal layerNickel (Ni)7440-02-00.0126611.6400000.660487
Lead FramePure metal layerPalladium (Pd)7440-05-30.0006950.0900000.036246
Lead FramePure metal layerGold (Au)7440-57-50.0001540.0200000.008056
Lead Frame Total0.772000100.00000040.273610
Mould CompoundFillerSilica fused60676-86-00.91749786.15000047.863908
Mould CompoundPolymerEpoxy resin system0.0923358.6700004.816948
Mould CompoundHardenerPhenolic resin0.0456884.2900002.383473
Mould CompoundAdditiveNon hazardous0.0043670.4100000.227790
Mould CompoundFillerSilica -amorphous-7631-86-90.0030890.2900000.161121
Mould CompoundPigmentCarbon black1333-86-40.0020240.1900000.105562
Mould Compound Total1.065000100.00000055.558802
WirePure metalCopper (Cu)7440-50-80.01155896.4900000.602934
WirePure metal layerPalladium (Pd)7440-05-30.0003593.0000000.018746
WirePure metal layerGold (Au)7440-57-50.0000600.5000000.003124
WireImpurityNon hazardous0.0000010.0100000.000063
Wire Total0.011978100.0000000.624867
74AUP1G32GM Total1.916888100.000000100.000000
Notes
Report created on 2024-10-26 17:40:43 CEST+0200
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing locations. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents, or other industrial or intellectual property rights.
Pb-free Soldering Pb Soldering No. of Processing Cycles
PPT MPPT PPT MPPT
260 °C40 s235 °C30 s3
Notes
Report created on 2024-10-26 17:40:43 CEST+0200
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing locations. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents, or other industrial or intellectual property rights.
部件名称
Material
有毒或有害物质和元素 (Toxic or hazardous substances and elements)
铅 (Pb) 镉 (Cd) 汞 (Hg) 六价铬 (Cr6+) 多溴联苯 (PBB) 多溴二苯醚 (PBDE)
胶黏剂 (Adhesive)
半导体芯片 (Die)
引线框架 (Lead Frame)
模封料 (Mould Compound)
导线 (Wire)
表示该有害物质在该部件所有均质材料中的含量均在 GB/T 26572 规定的限量要求以下
Indicates that said hazardous substance contained in all of the homogeneous materials for this part is below the limit requirement of GB/T 26572.
表示该有害物质至少在该部件的某一均质材料中的含量超出 GB/T 26572 规定的限量要求
Indicates that said hazardous substance contained in at least one of the homogeneous materials used for this part is above the limit requirement of GB/T 26572.
  该半导体产品具有无限期的环保使用期限(EFUP)。
This semiconductor product has an indefinite environmental friendly use period (EFUP).
Notes
Report created on 2024-10-26 17:40:43 CEST+0200
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing locations. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents, or other industrial or intellectual property rights.