Chemical content 74AUP1T97GW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AUP1T97GWSOT363-2SC-885.600340 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93528046812515126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.00735875.0000000.131376
PolymerResin systemProprietary0.00245225.0000000.043792
subTotal0.009810100.0000000.175168
DieDoped siliconSilicon (Si)7440-21-30.120275100.0000002.147630
subTotal0.120275100.0000002.147630
Lead FrameCopper alloyCopper (Cu)7440-50-82.04332496.84000036.485713
Iron (Fe)7439-89-60.0487412.3100000.870322
Lead (Pb)7439-92-10.0002110.0100000.003768
Phosphorus (P)7723-14-00.0014770.0700000.026373
Zinc (Zn)7440-66-60.0025320.1200000.045212
Pure metal layerSilver (Ag)7440-22-40.0137150.6500000.244896
subTotal2.110000100.00000037.676284
Mould CompoundFillerSilica -amorphous-7631-86-91.04157935.07000018.598496
Silica fused60676-86-01.30204843.84000023.249446
PigmentCarbon black1333-86-40.0074250.2500000.132581
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.29700010.0000005.303249
Phenol Formaldehyde resin (generic)9003-35-40.2952189.9400005.271430
Polyethylene (PE) -wax-9002-88-40.0267300.9000000.477292
subTotal2.970000100.00000053.032494
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000110.0030000.000198
Bismuth (Bi)7440-69-90.0000040.0010000.000066
Copper (Cu)7440-50-80.0000040.0010000.000066
Lead (Pb)7439-92-10.0000180.0050000.000330
Tin solderTin (Sn)7440-31-50.36996399.9900006.606081
subTotal0.370000100.0000006.606742
WireImpurityNon hazardousProprietary0.0000020.0100000.000036
Pure metalCopper (Cu)7440-50-80.02025399.9900000.361642
subTotal0.020255100.0000000.361678
total5.600340100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.