Chemical content 74AUP2G125DC

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AUP2G125DCSOT765-1VSSOP89.987883 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352807271251412601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0003581.0000000.003588
FillerSilver (Ag)7440-22-40.02688075.0000000.269126
PolymerAcrylic resinProprietary0.0021506.0000000.021530
Resin systemProprietary0.00645118.0000000.064590
subTotal0.035840100.0000000.358835
DieDoped siliconSilicon (Si)7440-21-30.135140100.0000001.353039
subTotal0.135140100.0000001.353039
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-83.39855097.00000034.026732
Nickel (Ni)7440-02-00.1051103.0000001.052373
subTotal3.503660100.00000035.079105
Mould CompoundFillerSilica -amorphous-7631-86-90.0370940.6000000.371388
Silica fused60676-86-04.84259678.33000048.484705
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-80.3771206.1000003.775778
PigmentCarbon black1333-86-40.0123650.2000000.123796
PolymerEpoxy resin systemProprietary0.5478758.8620005.485401
Phenolic resinProprietary0.3652505.9080003.656934
subTotal6.182300100.00000061.898002
Pre-PlatingPure metal layerGold (Au)7440-57-50.0030883.0000000.030922
Nickel (Ni)7440-02-00.09502392.3000000.951381
Palladium (Pd)7440-05-30.0031913.1000000.031953
Silver (Ag)7440-22-40.0016471.6000000.016492
subTotal0.102950100.0000001.030749
WirePure metalCopper (Cu)7440-50-80.027993100.0000000.280270
subTotal0.027993100.0000000.280270
total9.987883100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.