Chemical content 74AUP2G17GM

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AUP2G17GMSOT886XSON61.906031 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93527999213216126030 s123520 s3
93527999211516126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.049629100.0000002.603788
subTotal0.049629100.0000002.603788
ComponentAdditiveNon hazardousProprietary0.0002505.0000000.013116
FillerBisphenol A-epichlorohydrin resin25068-38-60.0002505.0000000.013116
Silica -amorphous-7631-86-90.00250050.0000000.131163
PolymerEpoxy resin systemProprietary0.00150030.0000000.078698
Phenol Formaldehyde resin (generic)9003-35-40.00050010.0000000.026233
subTotal0.005000100.0000000.262325
Lead FrameCopper alloyCopper (Cu)7440-50-80.72961794.51000038.279398
Magnesium (Mg)7439-95-40.0011580.1500000.060755
Nickel (Ni)7440-02-00.0227742.9500001.194839
Silicon (Si)7440-21-30.0049410.6400000.259219
Pure metal layerGold (Au)7440-57-50.0001540.0200000.008101
Nickel (Ni)7440-02-00.0126611.6400000.664249
Palladium (Pd)7440-05-30.0006950.0900000.036453
subTotal0.772000100.00000040.503014
Mould CompoundAdditiveNon hazardousProprietary0.0043660.4100000.229089
FillerSilica -amorphous-7631-86-90.0030880.2900000.162038
Silica fused60676-86-00.91749886.15000048.136547
HardenerPhenolic resinProprietary0.0456884.2900002.397049
PigmentCarbon black1333-86-40.0020240.1900000.106163
PolymerEpoxy resin systemProprietary0.0923368.6700004.844386
subTotal1.065000100.00000055.875272
WireImpurityNon hazardousProprietary0.0000010.0100000.000076
Pure metalCopper (Cu)7440-50-80.01389696.4900000.729072
Pure metal layerGold (Au)7440-57-50.0000720.5000000.003778
Palladium (Pd)7440-05-30.0004323.0000000.022668
subTotal0.014402100.0000000.755594
total1.906031100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.