Chemical content 74AUP2G3404GS

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AUP2G3404GSSOT1202X2SON60.958974 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352977971259126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.024814100.0000002.587609
subTotal0.024814100.0000002.587609
ComponentAdditiveNon hazardousProprietary0.0002505.0000000.026070
FillerBisphenol A-epichlorohydrin resin25068-38-60.0002505.0000000.026070
Silica -amorphous-7631-86-90.00250050.0000000.260695
PolymerEpoxy resin systemProprietary0.00150030.0000000.156417
Phenol Formaldehyde resin (generic)9003-35-40.00050010.0000000.052139
subTotal0.005000100.0000000.521391
Lead FrameCopper alloyCopper (Cu)7440-50-80.39788794.51000041.490916
Magnesium (Mg)7439-95-40.0006320.1500000.065852
Nickel (Ni)7440-02-00.0124202.9500001.295082
Silicon (Si)7440-21-30.0026940.6400000.280967
Pure metal layerGold (Au)7440-57-50.0000840.0200000.008780
Nickel (Ni)7440-02-00.0069041.6400000.719978
Palladium (Pd)7440-05-30.0003790.0900000.039511
subTotal0.421000100.00000043.901086
Mould CompoundAdditiveNon hazardousProprietary0.0020130.4100000.209922
FillerSilica -amorphous-7631-86-90.0014240.2900000.148482
Silica fused60676-86-00.42299686.15000044.109277
HardenerPhenolic resinProprietary0.0210644.2900002.196504
PigmentCarbon black1333-86-40.0009330.1900000.097281
PolymerEpoxy resin systemProprietary0.0425708.6700004.439088
subTotal0.491000100.00000051.200554
WireGold alloyGold (Au)7440-57-50.01698899.0000001.771518
Palladium (Pd)7440-05-30.0001721.0000000.017894
subTotal0.017160100.0000001.789412
total0.958974100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.