Chemical content 74AUP2GU04GW-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AUP2GU04GW-Q100SOT363-2SC-885.770340 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9353053941257126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.00735875.0000000.127505
PolymerResin systemProprietary0.00245225.0000000.042502
subTotal0.009810100.0000000.170007
DieDoped siliconSilicon (Si)7440-21-30.120275100.0000002.084359
subTotal0.120275100.0000002.084359
Lead FrameCopper alloyCopper (Cu)7440-50-82.04332496.84000035.410808
Iron (Fe)7439-89-60.0487412.3100000.844682
Lead (Pb)7439-92-10.0002110.0100000.003657
Phosphorus (P)7723-14-00.0014770.0700000.025596
Zinc (Zn)7440-66-60.0025320.1200000.043880
Pure metal layerSilver (Ag)7440-22-40.0137150.6500000.237681
subTotal2.110000100.00000036.566303
Mould CompoundFillerSilica -amorphous-7631-86-90.43960014.0000007.618269
Silica fused60676-86-02.21589870.57000038.401515
PigmentCarbon black1333-86-40.0062800.2000000.108832
PolymerEpoxy resin systemProprietary0.2917069.2900005.055265
Phenolic resinProprietary0.1865165.9400003.232323
subTotal3.140000100.00000054.416204
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000110.0030000.000192
Bismuth (Bi)7440-69-90.0000040.0010000.000064
Copper (Cu)7440-50-80.0000040.0010000.000064
Lead (Pb)7439-92-10.0000180.0050000.000321
Tin solderTin (Sn)7440-31-50.36996399.9900006.411459
subTotal0.370000100.0000006.412101
WireImpurityNon hazardousProprietary0.0000020.0100000.000035
Pure metalCopper (Cu)7440-50-80.02025399.9900000.350988
subTotal0.020255100.0000000.351023
total5.770340100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.