Chemical content 74AVC1T45GM

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AVC1T45GMSOT886XSON61.965709 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93528415413210126030 s123520 s3
9352841541159126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.095274100.0000004.846786
subTotal0.095274100.0000004.846786
ComponentAdditiveNon hazardousProprietary0.0002505.0000000.012718
FillerBisphenol A-epichlorohydrin resin25068-38-60.0002505.0000000.012718
Silica -amorphous-7631-86-90.00250050.0000000.127181
PolymerEpoxy resin systemProprietary0.00150030.0000000.076308
Phenol Formaldehyde resin (generic)9003-35-40.00050010.0000000.025436
subTotal0.005000100.0000000.254361
Lead FrameCopper alloyCopper (Cu)7440-50-80.72961794.51000037.117254
Magnesium (Mg)7439-95-40.0011580.1500000.058910
Nickel (Ni)7440-02-00.0227742.9500001.158564
Silicon (Si)7440-21-30.0049410.6400000.251350
Pure metal layerGold (Au)7440-57-50.0001540.0200000.007855
Nickel (Ni)7440-02-00.0126611.6400000.644083
Palladium (Pd)7440-05-30.0006950.0900000.035346
subTotal0.772000100.00000039.273361
Mould CompoundAdditiveNon hazardousProprietary0.0043710.4100000.222342
FillerSilica -amorphous-7631-86-90.0030910.2900000.157266
Silica fused60676-86-00.91835986.15000046.718970
HardenerPhenolic resinProprietary0.0457314.2900002.326458
PigmentCarbon black1333-86-40.0020250.1900000.103037
PolymerEpoxy resin systemProprietary0.0924228.6700004.701723
subTotal1.066000100.00000054.229797
WireGold alloyGold (Au)7440-57-50.02716199.0000001.381723
Palladium (Pd)7440-05-30.0002741.0000000.013957
subTotal0.027435100.0000001.395680
total1.965709100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.