Chemical content 74AVC1T45GX

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AVC1T45GXSOT1255-2X2SON60.753652 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9353084681478126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
DieDoped siliconSilicon (Si)7440-21-30.047637100.0000006.320802
subTotal0.047637100.0000006.320802
ComponentAdditiveNon hazardousProprietary0.0002505.0000000.033172
FillerBisphenol A-epichlorohydrin resin25068-38-60.0002505.0000000.033172
Silica -amorphous-7631-86-90.00250050.0000000.331718
PolymerEpoxy resin systemProprietary0.00150030.0000000.199031
Phenol Formaldehyde resin (generic)9003-35-40.00050010.0000000.066344
subTotal0.005000100.0000000.663436
Lead FrameCopper alloyCopper (Cu)7440-50-80.27407994.51000036.366785
Magnesium (Mg)7439-95-40.0004350.1500000.057719
Nickel (Ni)7440-02-00.0085552.9500001.135139
Silicon (Si)7440-21-30.0018560.6400000.246268
Pure metal layerGold (Au)7440-57-50.0000580.0200000.007696
Nickel (Ni)7440-02-00.0047561.6400000.631060
Palladium (Pd)7440-05-30.0002610.0900000.034631
subTotal0.290000100.00000038.479298
Mould CompoundAdditiveNon hazardousProprietary0.0016320.4100000.216519
FillerSilica -amorphous-7631-86-90.0011540.2900000.153148
Silica fused60676-86-00.34287786.15000045.495401
HardenerPhenolic resinProprietary0.0170744.2900002.265528
PigmentCarbon black1333-86-40.0007560.1900000.100338
PolymerEpoxy resin systemProprietary0.0345078.6700004.578585
subTotal0.398000100.00000052.809520
WireGold alloyGold (Au)7440-57-50.01288599.0000001.709647
Palladium (Pd)7440-05-30.0001301.0000000.017269
subTotal0.013015100.0000001.726916
total0.753652100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.