Chemical content 74AVC4T245D-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AVC4T245D-Q100SOT109-1SO16162.252063 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
935301111118712601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.01558077.9000000.009602
PolymerAcrylic resinProprietary0.00304015.2000000.001874
Resin systemProprietary0.0013806.9000000.000851
subTotal0.020000100.0000000.012326
DieDoped siliconSilicon (Si)7440-21-30.450743100.0000000.277804
subTotal0.450743100.0000000.277804
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-854.63012297.47000033.669909
Iron (Fe)7439-89-61.3451552.4000000.829053
Phosphorus (P)7723-14-00.0168140.0300000.010363
Zinc (Zn)7440-66-60.0560480.1000000.034544
subTotal56.048140100.00000034.543869
Mould CompoundFillerSilica -amorphous-7631-86-90.6254820.6000000.385500
Silica fused60676-86-081.65667578.33000050.327049
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-86.3590676.1000003.919252
PigmentCarbon black1333-86-40.2084940.2000000.128500
PolymerEpoxy resin systemProprietary9.2383698.8620005.693838
Phenolic resinProprietary6.1589135.9080003.795892
subTotal104.247000100.00000064.250031
Pre-PlatingPure metal layerGold (Au)7440-57-50.0426833.0000000.026306
Nickel (Ni)7440-02-01.31320792.3000000.809363
Palladium (Pd)7440-05-30.0441063.1000000.027183
Silver (Ag)7440-22-40.0227641.6000000.014030
subTotal1.422760100.0000000.876883
WirePure metalCopper (Cu)7440-50-80.063420100.0000000.039087
subTotal0.063420100.0000000.039087
total162.252063100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.