Chemical content 74AVC4T3144GU12

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74AVC4T3144GU12SOT1174-1XQFN124.369955 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9356901741157126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilica -amorphous-7631-86-90.01737660.0000000.397624
ImpurityNon hazardousProprietary0.0000110.0395000.000262
PolymerResin systemProprietary0.01157039.9514100.264761
subTotal0.028960100.0000000.662647
DieDoped siliconSilicon (Si)7440-21-30.154619100.0000003.538224
subTotal0.154619100.0000003.538224
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-82.13185697.00000048.784399
Nickel (Ni)7440-02-00.0659343.0000001.508796
subTotal2.197790100.00000050.293195
Mould CompoundAdditiveNon hazardousProprietary0.0535672.9840001.225802
FillerSilica -amorphous-7631-86-90.0626503.4900001.433662
Silica fused60676-86-01.52263884.82000034.843328
Flame retardantFlame retardant, organic phosphorus compoundProprietary0.0179871.0020000.411613
PigmentCarbon black1333-86-40.0029440.1640000.067370
Polymer3,3',5,5'-Tetramethyl-4,4'-dihydroxybiphenyl diglycidyl ether homopolymer89118-70-70.0664383.7010001.520339
Epoxy resin systemProprietary0.0284711.5860000.651515
Phenolic resinProprietary0.0404452.2530000.925513
subTotal1.795140100.00000041.079142
Pre-PlatingPure metal layerGold (Au)7440-57-50.0011811.0000000.027028
Nickel (Ni)7440-02-00.10748091.0000002.459524
Palladium (Pd)7440-05-30.0094498.0000000.216222
subTotal0.118110100.0000002.702774
WirePure metalGold (Au)7440-57-50.07458399.0000001.706714
Palladium (Pd)7440-05-30.0007531.0000000.017240
subTotal0.075336100.0000001.723954
total4.369955100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.