Chemical content 74CBTLV3245PW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74CBTLV3245PWSOT360-1TSSOP2068.928266 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352938231187126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.06232077.9000000.090413
PolymerAcrylic resinProprietary0.01216015.2000000.017642
Resin systemProprietary0.0055206.9000000.008008
subTotal0.080000100.0000000.116063
DieDoped siliconSilicon (Si)7440-21-30.486527100.0000000.705846
subTotal0.486527100.0000000.705846
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-829.82582097.47000043.270811
Iron (Fe)7439-89-60.7344002.4000001.065455
Phosphorus (P)7723-14-00.0091800.0300000.013318
Zinc (Zn)7440-66-60.0306000.1000000.044394
subTotal30.600000100.00000044.393979
Mould CompoundFillerSilica -amorphous-7631-86-90.2230800.6000000.323641
Silica fused60676-86-029.12309478.33000042.251308
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-82.2679806.1000003.290348
PigmentCarbon black1333-86-40.0743600.2000000.107880
PolymerEpoxy resin systemProprietary3.2948928.8620004.780175
Phenolic resinProprietary2.1965945.9080003.186783
subTotal37.180000100.00000053.940135
Pre-PlatingPure metal layerGold (Au)7440-57-50.0046001.0000000.006674
Nickel (Ni)7440-02-00.44620097.0000000.647340
Palladium (Pd)7440-05-30.0092002.0000000.013347
subTotal0.460000100.0000000.667360
WirePure metalCopper (Cu)7440-50-80.121739100.0000000.176616
subTotal0.121739100.0000000.176616
total68.928266100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.