Chemical content 74CBTLV3257DS

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74CBTLV3257DSSOT519-1SSOP1684.343257 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
935290006118312601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0110001.0000000.013042
FillerSilver (Ag)7440-22-40.82500075.0000000.978146
PolymerAcrylic resinProprietary0.0660006.0000000.078252
Resin systemProprietary0.19800018.0000000.234755
subTotal1.100000100.0000001.304194
DieDoped siliconSilicon (Si)7440-21-30.281557100.0000000.333823
subTotal0.281557100.0000000.333823
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-841.91210097.47000049.692295
Iron (Fe)7439-89-61.0320002.4000001.223571
Phosphorus (P)7723-14-00.0129000.0300000.015295
Zinc (Zn)7440-66-60.0430000.1000000.050982
subTotal43.000000100.00000050.982143
Mould CompoundFillerMisc. Silica compounds (generic)14808-60-734.51500088.50000040.922062
Flame retardantNon hazardousProprietary1.1700003.0000001.387189
PolymerEpoxy resin systemProprietary3.3150008.5000003.930368
subTotal39.000000100.00000046.239618
Pre-PlatingPure metal layerGold (Au)7440-57-50.0080001.0000000.009485
Nickel (Ni)7440-02-00.77600097.0000000.920050
Palladium (Pd)7440-05-30.0160002.0000000.018970
subTotal0.800000100.0000000.948505
WirePure metalGold (Au)7440-57-50.16008399.0000000.189799
Palladium (Pd)7440-05-30.0016171.0000000.001917
subTotal0.161700100.0000000.191717
total84.343257100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.