Chemical content 74HC04PW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HC04PWSOT402-1TSSOP1451.821240 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93517420011813126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.03116077.9000000.060130
PolymerAcrylic resinProprietary0.00608015.2000000.011733
Resin systemProprietary0.0027606.9000000.005326
subTotal0.040000100.0000000.077188
DieDoped siliconSilicon (Si)7440-21-30.181041100.0000000.349357
subTotal0.181041100.0000000.349357
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-819.04563897.47000036.752571
Iron (Fe)7439-89-60.4689602.4000000.904957
Phosphorus (P)7723-14-00.0058620.0300000.011312
Zinc (Zn)7440-66-60.0195400.1000000.037707
subTotal19.540000100.00000037.706547
Mould CompoundFillerSilica -amorphous-7631-86-90.1900800.6000000.366799
Silica fused60676-86-024.81494478.33000047.885662
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-81.9324806.1000003.729127
PigmentCarbon black1333-86-40.0633600.2000000.122266
PolymerEpoxy resin systemProprietary2.8074828.8620005.417627
Phenolic resinProprietary1.8716545.9080003.611751
subTotal31.680000100.00000061.133234
Pre-PlatingPure metal layerGold (Au)7440-57-50.0029001.0000000.005596
Nickel (Ni)7440-02-00.28130097.0000000.542828
Palladium (Pd)7440-05-30.0058002.0000000.011192
subTotal0.290000100.0000000.559616
WirePure metalCopper (Cu)7440-50-80.090200100.0000000.174059
subTotal0.090200100.0000000.174059
total51.821240100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.