Chemical content 74HC05D-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HC05D-Q100SOT108-1SO14141.612932 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
935298735118712601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.02337077.9000000.016503
PolymerAcrylic resinProprietary0.00456015.2000000.003220
Resin systemProprietary0.0020706.9000000.001462
subTotal0.030000100.0000000.021185
DieDoped siliconSilicon (Si)7440-21-30.181041100.0000000.127842
subTotal0.181041100.0000000.127842
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-847.74803897.47000033.717287
Iron (Fe)7439-89-61.1756982.4000000.830219
Phosphorus (P)7723-14-00.0146960.0300000.010378
Zinc (Zn)7440-66-60.0489870.1000000.034592
subTotal48.987420100.00000034.592476
Mould CompoundFillerSilica -amorphous-7631-86-90.5465070.6000000.385916
Silica fused60676-86-071.34648978.33000050.381337
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-85.5561546.1000003.923480
PigmentCarbon black1333-86-40.1821690.2000000.128639
PolymerEpoxy resin systemProprietary8.0719088.8620005.699980
Phenolic resinProprietary5.3812725.9080003.799986
subTotal91.084500100.00000064.319338
Pre-PlatingPure metal layerGold (Au)7440-57-50.0373063.0000000.026344
Nickel (Ni)7440-02-01.14777892.3000000.810504
Palladium (Pd)7440-05-30.0385493.1000000.027222
Silver (Ag)7440-22-40.0198961.6000000.014050
subTotal1.243530100.0000000.878119
WirePure metalCopper (Cu)7440-50-80.086440100.0000000.061040
subTotal0.086440100.0000000.061040
total141.612932100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.