Chemical content 74HC08D-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HC08D-Q100SOT108-1SO14141.623319 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
935298749118812601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.02337077.9000000.016502
PolymerAcrylic resinProprietary0.00456015.2000000.003220
Resin systemProprietary0.0020706.9000000.001462
subTotal0.030000100.0000000.021183
DieDoped siliconSilicon (Si)7440-21-30.192365100.0000000.135828
subTotal0.192365100.0000000.135828
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-847.74803897.47000033.714814
Iron (Fe)7439-89-61.1756982.4000000.830159
Phosphorus (P)7723-14-00.0146960.0300000.010377
Zinc (Zn)7440-66-60.0489870.1000000.034590
subTotal48.987420100.00000034.589939
Mould CompoundFillerSilica -amorphous-7631-86-90.5465070.6000000.385888
Silica fused60676-86-071.34648978.33000050.377642
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-85.5561546.1000003.923192
PigmentCarbon black1333-86-40.1821690.2000000.128629
PolymerEpoxy resin systemProprietary8.0719088.8620005.699562
Phenolic resinProprietary5.3812725.9080003.799708
subTotal91.084500100.00000064.314620
Pre-PlatingPure metal layerGold (Au)7440-57-50.0373063.0000000.026342
Nickel (Ni)7440-02-01.14777892.3000000.810444
Palladium (Pd)7440-05-30.0385493.1000000.027220
Silver (Ag)7440-22-40.0198961.6000000.014049
subTotal1.243530100.0000000.878055
WirePure metalCopper (Cu)7440-50-80.085504100.0000000.060375
subTotal0.085504100.0000000.060375
total141.623319100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.