Chemical content 74HC10PW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HC10PWSOT402-1TSSOP1451.842511 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93518629011816126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.03116077.9000000.060105
PolymerAcrylic resinProprietary0.00608015.2000000.011728
Resin systemProprietary0.0027606.9000000.005324
subTotal0.040000100.0000000.077157
DieDoped siliconSilicon (Si)7440-21-30.203199100.0000000.391955
subTotal0.203199100.0000000.391955
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-819.04563897.47000036.737491
Iron (Fe)7439-89-60.4689602.4000000.904586
Phosphorus (P)7723-14-00.0058620.0300000.011307
Zinc (Zn)7440-66-60.0195400.1000000.037691
subTotal19.540000100.00000037.691076
Mould CompoundFillerSilica -amorphous-7631-86-90.1900800.6000000.366649
Silica fused60676-86-024.81494478.33000047.866015
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-81.9324806.1000003.727597
PigmentCarbon black1333-86-40.0633600.2000000.122216
PolymerEpoxy resin systemProprietary2.8074828.8620005.415404
Phenolic resinProprietary1.8716545.9080003.610270
subTotal31.680000100.00000061.108151
Pre-PlatingPure metal layerGold (Au)7440-57-50.0029001.0000000.005594
Nickel (Ni)7440-02-00.28130097.0000000.542605
Palladium (Pd)7440-05-30.0058002.0000000.011188
subTotal0.290000100.0000000.559386
WirePure metalCopper (Cu)7440-50-80.089312100.0000000.172275
subTotal0.089312100.0000000.172275
total51.842511100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.