Chemical content 74HC153PW-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HC153PW-Q100SOT403-1TSSOP1660.720894 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
935300779118812601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.13243077.9000000.218096
PolymerAcrylic resinProprietary0.02584015.2000000.042555
Resin systemProprietary0.0117306.9000000.019318
subTotal0.170000100.0000000.279970
DieDoped siliconSilicon (Si)7440-21-30.528381100.0000000.870180
subTotal0.528381100.0000000.870180
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-819.31317497.47000031.806471
Iron (Fe)7439-89-60.4755482.4000000.783169
Phosphorus (P)7723-14-00.0059440.0300000.009790
Zinc (Zn)7440-66-60.0198140.1000000.032632
subTotal19.814480100.00000032.632062
Mould CompoundFillerSilica -amorphous-7631-86-90.2376000.6000000.391299
Silica fused60676-86-031.01868078.33000051.084030
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-82.4156006.1000003.978202
PigmentCarbon black1333-86-40.0792000.2000000.130433
PolymerEpoxy resin systemProprietary3.5093528.8620005.779480
Phenolic resinProprietary2.3395685.9080003.852987
subTotal39.600000100.00000065.216431
Pre-PlatingPure metal layerGold (Au)7440-57-50.0150893.0000000.024850
Nickel (Ni)7440-02-00.46425192.3000000.764565
Palladium (Pd)7440-05-30.0155923.1000000.025679
Silver (Ag)7440-22-40.0080481.6000000.013254
subTotal0.502980100.0000000.828347
WirePure metalCopper (Cu)7440-50-80.105052100.0000000.173009
subTotal0.105052100.0000000.173009
total60.720894100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.