Chemical content 74HC166PW-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HC166PW-Q100SOT403-1TSSOP1661.265067 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9353015361185126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.13243077.9000000.216159
PolymerAcrylic resinProprietary0.02584015.2000000.042177
Resin systemProprietary0.0117306.9000000.019146
subTotal0.170000100.0000000.277483
DieDoped siliconSilicon (Si)7440-21-31.090104100.0000001.779325
subTotal1.090104100.0000001.779325
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-819.31317497.47000031.523957
Iron (Fe)7439-89-60.4755482.4000000.776213
Phosphorus (P)7723-14-00.0059440.0300000.009703
Zinc (Zn)7440-66-60.0198140.1000000.032342
subTotal19.814480100.00000032.342216
Mould CompoundFillerSilica -amorphous-7631-86-90.2376000.6000000.387823
Silica fused60676-86-031.01868078.33000050.630288
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-82.4156006.1000003.942867
PigmentCarbon black1333-86-40.0792000.2000000.129274
PolymerEpoxy resin systemProprietary3.5093528.8620005.728145
Phenolic resinProprietary2.3395685.9080003.818763
subTotal39.600000100.00000064.637161
Pre-PlatingPure metal layerGold (Au)7440-57-50.0150893.0000000.024630
Nickel (Ni)7440-02-00.46425192.3000000.757774
Palladium (Pd)7440-05-30.0155923.1000000.025451
Silver (Ag)7440-22-40.0080481.6000000.013136
subTotal0.502980100.0000000.820990
WirePure metalCopper (Cu)7440-50-80.087502100.0000000.142826
subTotal0.087502100.0000000.142826
total61.265067100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.