Chemical content 74HC1G00GW-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HC1G00GW-Q100SOT353-1UMT55.676269 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352999841256126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.00729075.0000000.128429
PolymerResin systemProprietary0.00243025.0000000.042810
subTotal0.009720100.0000000.171239
DieDoped siliconSilicon (Si)7440-21-30.080385100.0000001.416159
subTotal0.080385100.0000001.416159
Lead FrameCopper alloyCopper (Cu)7440-50-81.90774896.84000033.609189
Iron (Fe)7439-89-60.0455072.3100000.801706
Lead (Pb)7439-92-10.0001970.0100000.003471
Phosphorus (P)7723-14-00.0013790.0700000.024294
Zinc (Zn)7440-66-60.0023640.1200000.041647
Pure metal layerSilver (Ag)7440-22-40.0128050.6500000.225588
subTotal1.970000100.00000034.705896
Mould CompoundFillerSilica -amorphous-7631-86-90.46060014.0000008.114485
Silica fused60676-86-02.32175370.57000040.902801
PigmentCarbon black1333-86-40.0065800.2000000.115921
PolymerEpoxy resin systemProprietary0.3056419.2900005.384540
Phenolic resinProprietary0.1954265.9400003.442860
subTotal3.290000100.00000057.960608
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000090.0030000.000164
Bismuth (Bi)7440-69-90.0000030.0010000.000055
Copper (Cu)7440-50-80.0000030.0010000.000055
Lead (Pb)7439-92-10.0000160.0050000.000273
Tin solderTin (Sn)7440-31-50.30996999.9900005.460788
subTotal0.310000100.0000005.461334
WireImpurityNon hazardousProprietary0.0000020.0100000.000028
Pure metalCopper (Cu)7440-50-80.01616399.9900000.284743
subTotal0.016164100.0000000.284772
total5.676269100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.