Chemical content 74HC1G32GW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HC1G32GWSOT353-1UMT55.483185 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93524575012519126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.00750075.0000000.136782
PolymerResin systemProprietary0.00250025.0000000.045594
subTotal0.010000100.0000000.182376
DieDoped siliconSilicon (Si)7440-21-30.080385100.0000001.466028
subTotal0.080385100.0000001.466028
Lead FrameCopper alloyCopper (Cu)7440-50-81.90341496.62000034.713656
Iron (Fe)7439-89-60.0419612.1300000.765267
Phosphorus (P)7723-14-00.0005910.0300000.010778
Zinc (Zn)7440-66-60.0025610.1300000.046706
MetallisationSilver (Ag)7440-22-40.0214731.0900000.391615
subTotal1.970000100.00000035.928024
Mould CompoundAdditiveNon hazardousProprietary0.0901902.9000001.644847
Triphenylphosphine603-35-00.0015550.0500000.028359
FillerSilica -amorphous-7631-86-92.23920072.00000040.837579
PigmentCarbon black1333-86-40.0015550.0500000.028359
PolymerEpichlorohydrin/o-Cresol/Formaldehyde polymer (generic)29690-82-20.46650015.0000008.507829
Phenol Formaldehyde resin (generic)9003-35-40.31100010.0000005.671886
subTotal3.110000100.00000056.718860
Post-PlatingImpurityAntimony (Sb)7440-36-00.0000090.0030000.000170
Bismuth (Bi)7440-69-90.0000030.0010000.000057
Copper (Cu)7440-50-80.0000030.0010000.000057
Lead (Pb)7439-92-10.0000160.0050000.000283
Tin solderTin (Sn)7440-31-50.30996999.9900005.653083
subTotal0.310000100.0000005.653648
WireImpurityNon hazardousProprietary0.0000000.0100000.000005
Pure metalCopper (Cu)7440-50-80.00280099.9900000.051060
subTotal0.002800100.0000000.051065
total5.483185100.000000100.000000
Note(s):
1 This is a generic description of the substance used as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available.
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.