Chemical content 74HC238BQ

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HC238BQSOT763-1DHVQFN1621.917924 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93528368111513126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0008101.0000000.003696
FillerSilver (Ag)7440-22-40.06075075.0000000.277170
PolymerAcrylic resinProprietary0.0048606.0000000.022174
Resin systemProprietary0.01458018.0000000.066521
subTotal0.081000100.0000000.369561
DieDoped siliconSilicon (Si)7440-21-30.237450100.0000001.083361
subTotal0.237450100.0000001.083361
Lead FrameCopper alloyCopper (Cu)7440-50-89.82040896.09950044.805374
Iron (Fe)7439-89-60.2370812.3200001.081675
Lead (Pb)7439-92-10.0000510.0005000.000233
Phosphorus (P)7723-14-00.0081750.0800000.037299
Zinc (Zn)7440-66-60.0122630.1200000.055949
Gold alloyGold (Au)7440-57-50.0030630.0299700.013973
Silver (Ag)7440-22-40.0020420.0199800.009315
ImpurityNon hazardousProprietary0.0001310.0012800.000597
Pure metal layerCopper (Cu)7440-50-80.0051040.0499500.023289
Nickel (Ni)7440-02-00.1306721.2787200.596190
subTotal10.219000100.00000046.623895
Mould CompoundAdditiveNon hazardousProprietary0.3377292.9840001.540881
FillerSilica -amorphous-7631-86-90.3949983.4900001.802170
Silica fused60676-86-09.59992884.82000043.799438
Flame retardantFlame retardant, organic phosphorus compoundProprietary0.1134061.0020000.517414
PigmentCarbon black1333-86-40.0185620.1640000.084686
Polymer3,3',5,5'-Tetramethyl-4,4'-dihydroxybiphenyl diglycidyl ether homopolymer89118-70-70.4188793.7010001.911126
Epoxy resin systemProprietary0.1795031.5860000.818980
Phenolic resinProprietary0.2549952.2530001.163406
subTotal11.318000100.00000051.638102
WirePure metalCopper (Cu)7440-50-80.06031896.5500000.275201
Pure metal layerGold (Au)7440-57-50.0002190.3500000.000998
Palladium (Pd)7440-05-30.0019373.1000000.008836
subTotal0.062474100.0000000.285034
total21.917924100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.