Chemical content 74HC238PW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HC238PWSOT403-1TSSOP1652.891671 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93518900011811126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.11685077.9000000.220923
PolymerAcrylic resinProprietary0.02280015.2000000.043107
Resin systemProprietary0.0103506.9000000.019568
subTotal0.150000100.0000000.283599
DieDoped siliconSilicon (Si)7440-21-30.237450100.0000000.448937
subTotal0.237450100.0000000.448937
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-819.89362797.47000037.612022
Iron (Fe)7439-89-60.4898402.4000000.926119
Phosphorus (P)7723-14-00.0061230.0300000.011576
Zinc (Zn)7440-66-60.0204100.1000000.038588
subTotal20.410000100.00000038.588306
Mould CompoundFillerSilica -amorphous-7631-86-90.1900800.6000000.359376
Silica fused60676-86-024.81494478.33000046.916544
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-81.9324806.1000003.653657
PigmentCarbon black1333-86-40.0633600.2000000.119792
PolymerEpoxy resin systemProprietary2.8074828.8620005.307984
Phenolic resinProprietary1.8716545.9080003.538656
subTotal31.680000100.00000059.896009
Pre-PlatingPure metal layerGold (Au)7440-57-50.0030001.0000000.005672
Nickel (Ni)7440-02-00.29100097.0000000.550181
Palladium (Pd)7440-05-30.0060002.0000000.011344
subTotal0.300000100.0000000.567197
WirePure metalCopper (Cu)7440-50-80.114221100.0000000.215952
subTotal0.114221100.0000000.215952
total52.891671100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.