Chemical content 74HC245D

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HC245DSOT163-1SO20511.826960 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9337135806531812601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.1300001.0000000.025399
FillerSilver (Ag)7440-22-49.75000075.0000001.904941
PolymerAcrylic resinProprietary0.7800006.0000000.152395
Resin systemProprietary2.34000018.0000000.457186
subTotal13.000000100.0000002.539921
DieDoped siliconSilicon (Si)7440-21-30.480912100.0000000.093960
subTotal0.480912100.0000000.093960
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-8151.07850097.47000029.517496
Iron (Fe)7439-89-63.7200002.4000000.726808
Phosphorus (P)7723-14-00.0465000.0300000.009085
Zinc (Zn)7440-66-60.1550000.1000000.030284
subTotal155.000000100.00000030.283672
Mould CompoundFillerSilica -amorphous-7631-86-92.0400000.6000000.398572
Silica fused60676-86-0266.32200078.33000052.033601
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-820.7400006.1000004.052151
PigmentCarbon black1333-86-40.6800000.2000000.132857
PolymerEpoxy resin systemProprietary30.1308008.8620005.886911
Phenolic resinProprietary20.0872005.9080003.924608
subTotal340.000000100.00000066.428701
Pre-PlatingPure metal layerGold (Au)7440-57-50.0320001.0000000.006252
Nickel (Ni)7440-02-03.10400097.0000000.606455
Palladium (Pd)7440-05-30.0640002.0000000.012504
subTotal3.200000100.0000000.625211
WirePure metalCopper (Cu)7440-50-80.146048100.0000000.028535
subTotal0.146048100.0000000.028535
total511.826960100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.