Chemical content 74HC259PW-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HC259PW-Q100SOT403-1TSSOP1660.680532 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
935298823118812601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.13243077.9000000.218241
PolymerAcrylic resinProprietary0.02584015.2000000.042584
Resin systemProprietary0.0117306.9000000.019331
subTotal0.170000100.0000000.280156
DieDoped siliconSilicon (Si)7440-21-30.491572100.0000000.810098
subTotal0.491572100.0000000.810098
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-819.31317497.47000031.827627
Iron (Fe)7439-89-60.4755482.4000000.783690
Phosphorus (P)7723-14-00.0059440.0300000.009796
Zinc (Zn)7440-66-60.0198140.1000000.032654
subTotal19.814480100.00000032.653768
Mould CompoundFillerSilica -amorphous-7631-86-90.2376000.6000000.391559
Silica fused60676-86-031.01868078.33000051.118009
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-82.4156006.1000003.980848
PigmentCarbon black1333-86-40.0792000.2000000.130520
PolymerEpoxy resin systemProprietary3.5093528.8620005.783324
Phenolic resinProprietary2.3395685.9080003.855550
subTotal39.600000100.00000065.259810
Pre-PlatingPure metal layerGold (Au)7440-57-50.0150893.0000000.024867
Nickel (Ni)7440-02-00.46425192.3000000.765073
Palladium (Pd)7440-05-30.0155923.1000000.025696
Silver (Ag)7440-22-40.0080481.6000000.013262
subTotal0.502980100.0000000.828898
WirePure metalCopper (Cu)7440-50-80.101501100.0000000.167270
subTotal0.101501100.0000000.167270
total60.680532100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.