Chemical content 74HC2G02DC-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HC2G02DC-Q100SOT765-1VSSOP89.981630 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
935300842125712601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0003581.0000000.003591
FillerSilver (Ag)7440-22-40.02688075.0000000.269295
PolymerAcrylic resinProprietary0.0021506.0000000.021544
Resin systemProprietary0.00645118.0000000.064631
subTotal0.035840100.0000000.359060
DieDoped siliconSilicon (Si)7440-21-30.130795100.0000001.310353
subTotal0.130795100.0000001.310353
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-83.39855097.00000034.048048
Nickel (Ni)7440-02-00.1051103.0000001.053032
subTotal3.503660100.00000035.101081
Mould CompoundFillerSilica -amorphous-7631-86-90.0370940.6000000.371621
Silica fused60676-86-04.84259678.33000048.515078
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-80.3771206.1000003.778143
PigmentCarbon black1333-86-40.0123650.2000000.123874
PolymerEpoxy resin systemProprietary0.5478758.8620005.488837
Phenolic resinProprietary0.3652505.9080003.659225
subTotal6.182300100.00000061.936778
Pre-PlatingPure metal layerGold (Au)7440-57-50.0030883.0000000.030942
Nickel (Ni)7440-02-00.09502392.3000000.951977
Palladium (Pd)7440-05-30.0031913.1000000.031973
Silver (Ag)7440-22-40.0016471.6000000.016502
subTotal0.102950100.0000001.031395
WirePure metalCopper (Cu)7440-50-80.026085100.0000000.261330
subTotal0.026085100.0000000.261330
total9.981630100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.