Chemical content 74HC2G125DP-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HC2G125DP-Q100SOT505-2TSSOP821.043636 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
935300074125712601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0002471.0000000.001176
FillerSilver (Ag)7440-22-40.01855575.0000000.088174
PolymerAcrylic resinProprietary0.0014846.0000000.007054
Resin systemProprietary0.00445318.0000000.021162
subTotal0.024740100.0000000.117565
DieDoped siliconSilicon (Si)7440-21-30.107203100.0000000.509433
subTotal0.107203100.0000000.509433
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-88.50929797.47000040.436437
Iron (Fe)7439-89-60.2095242.4000000.995665
Phosphorus (P)7723-14-00.0026190.0300000.012446
Zinc (Zn)7440-66-60.0087300.1000000.041486
subTotal8.730170100.00000041.486034
Mould CompoundFillerSilica -amorphous-7631-86-90.0721510.6000000.342865
Silica fused60676-86-09.41933978.33000044.760987
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-80.7335376.1000003.485791
PigmentCarbon black1333-86-40.0240500.2000000.114288
PolymerEpoxy resin systemProprietary1.0656738.8620005.064112
Phenolic resinProprietary0.7104495.9080003.376074
subTotal12.025200100.00000057.144117
Pre-PlatingPure metal layerGold (Au)7440-57-50.0035963.0000000.017086
Nickel (Ni)7440-02-00.11062292.3000000.525677
Palladium (Pd)7440-05-30.0037153.1000000.017655
Silver (Ag)7440-22-40.0019181.6000000.009112
subTotal0.119850100.0000000.569531
WirePure metalCopper (Cu)7440-50-80.036473100.0000000.173318
subTotal0.036473100.0000000.173318
total21.043636100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.