Chemical content 74HC374D

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HC374DSOT163-1SO20511.712317 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9337134806531212601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.1300001.0000000.025405
FillerSilver (Ag)7440-22-49.75000075.0000001.905367
PolymerAcrylic resinProprietary0.7800006.0000000.152429
Resin systemProprietary2.34000018.0000000.457288
subTotal13.000000100.0000002.540490
DieDoped siliconSilicon (Si)7440-21-30.341671100.0000000.066770
subTotal0.341671100.0000000.066770
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-8151.07850097.47000029.524109
Iron (Fe)7439-89-63.7200002.4000000.726971
Phosphorus (P)7723-14-00.0465000.0300000.009087
Zinc (Zn)7440-66-60.1550000.1000000.030290
subTotal155.000000100.00000030.290457
Mould CompoundFillerSilica -amorphous-7631-86-92.0400000.6000000.398662
Silica fused60676-86-0266.32200078.33000052.045259
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-820.7400006.1000004.053059
PigmentCarbon black1333-86-40.6800000.2000000.132887
PolymerEpoxy resin systemProprietary30.1308008.8620005.888230
Phenolic resinProprietary20.0872005.9080003.925487
subTotal340.000000100.00000066.443583
Pre-PlatingPure metal layerGold (Au)7440-57-50.0320001.0000000.006254
Nickel (Ni)7440-02-03.10400097.0000000.606591
Palladium (Pd)7440-05-30.0640002.0000000.012507
subTotal3.200000100.0000000.625351
WirePure metalCopper (Cu)7440-50-80.170646100.0000000.033348
subTotal0.170646100.0000000.033348
total511.712317100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.