Chemical content 74HC3G14DC-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HC3G14DC-Q100SOT765-1VSSOP89.979892 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
935300873125812601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveAdditiveNon hazardousProprietary0.0003581.0000000.003591
FillerSilver (Ag)7440-22-40.02688075.0000000.269342
PolymerAcrylic resinProprietary0.0021506.0000000.021547
Resin systemProprietary0.00645118.0000000.064642
subTotal0.035840100.0000000.359122
DieDoped siliconSilicon (Si)7440-21-30.128616100.0000001.288751
subTotal0.128616100.0000001.288751
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-83.39855097.00000034.053978
Nickel (Ni)7440-02-00.1051103.0000001.053216
subTotal3.503660100.00000035.107194
Mould CompoundFillerSilica -amorphous-7631-86-90.0370940.6000000.371685
Silica fused60676-86-04.84259678.33000048.523527
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-80.3771206.1000003.778801
PigmentCarbon black1333-86-40.0123650.2000000.123895
PolymerEpoxy resin systemProprietary0.5478758.8620005.489793
Phenolic resinProprietary0.3652505.9080003.659862
subTotal6.182300100.00000061.947564
Pre-PlatingPure metal layerGold (Au)7440-57-50.0030883.0000000.030947
Nickel (Ni)7440-02-00.09502392.3000000.952143
Palladium (Pd)7440-05-30.0031913.1000000.031979
Silver (Ag)7440-22-40.0016471.6000000.016505
subTotal0.102950100.0000001.031574
WirePure metalCopper (Cu)7440-50-80.026526100.0000000.265794
subTotal0.026526100.0000000.265794
total9.979892100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.