Chemical content 74HC4017PW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HC4017PWSOT403-1TSSOP1653.064562 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93518908011812126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.11685077.9000000.220203
PolymerAcrylic resinProprietary0.02280015.2000000.042967
Resin systemProprietary0.0103506.9000000.019505
subTotal0.150000100.0000000.282675
DieDoped siliconSilicon (Si)7440-21-30.419050100.0000000.789699
subTotal0.419050100.0000000.789699
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-819.89362797.47000037.489477
Iron (Fe)7439-89-60.4898402.4000000.923102
Phosphorus (P)7723-14-00.0061230.0300000.011539
Zinc (Zn)7440-66-60.0204100.1000000.038463
subTotal20.410000100.00000038.462581
Mould CompoundFillerSilica -amorphous-7631-86-90.1900800.6000000.358205
Silica fused60676-86-024.81494478.33000046.763684
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-81.9324806.1000003.641752
PigmentCarbon black1333-86-40.0633600.2000000.119402
PolymerEpoxy resin systemProprietary2.8074828.8620005.290690
Phenolic resinProprietary1.8716545.9080003.527127
subTotal31.680000100.00000059.700860
Pre-PlatingPure metal layerGold (Au)7440-57-50.0030001.0000000.005653
Nickel (Ni)7440-02-00.29100097.0000000.548389
Palladium (Pd)7440-05-30.0060002.0000000.011307
subTotal0.300000100.0000000.565349
WirePure metalCopper (Cu)7440-50-80.105512100.0000000.198836
subTotal0.105512100.0000000.198836
total53.064562100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.