Chemical content 74HC4050PW-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HC4050PW-Q100SOT403-1TSSOP1661.049037 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
935300047118812601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.13243077.9000000.216924
PolymerAcrylic resinProprietary0.02584015.2000000.042327
Resin systemProprietary0.0117306.9000000.019214
subTotal0.170000100.0000000.278465
DieDoped siliconSilicon (Si)7440-21-30.889598100.0000001.457186
subTotal0.889598100.0000001.457186
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-819.31317497.47000031.635509
Iron (Fe)7439-89-60.4755482.4000000.778960
Phosphorus (P)7723-14-00.0059440.0300000.009737
Zinc (Zn)7440-66-60.0198140.1000000.032457
subTotal19.814480100.00000032.456663
Mould CompoundFillerSilica -amorphous-7631-86-90.2376000.6000000.389195
Silica fused60676-86-031.01868078.33000050.809450
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-82.4156006.1000003.956819
PigmentCarbon black1333-86-40.0792000.2000000.129732
PolymerEpoxy resin systemProprietary3.5093528.8620005.748415
Phenolic resinProprietary2.3395685.9080003.832277
subTotal39.600000100.00000064.865888
Pre-PlatingPure metal layerGold (Au)7440-57-50.0150893.0000000.024717
Nickel (Ni)7440-02-00.46425192.3000000.760455
Palladium (Pd)7440-05-30.0155923.1000000.025541
Silver (Ag)7440-22-40.0080481.6000000.013182
subTotal0.502980100.0000000.823895
WirePure metalCopper (Cu)7440-50-80.071979100.0000000.117904
subTotal0.071979100.0000000.117904
total61.049037100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.