Chemical content 74HC4052PW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HC4052PWSOT403-1TSSOP1653.224779 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
93518749011821126030 s123520 s3
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.11685077.9000000.219541
PolymerAcrylic resinProprietary0.02280015.2000000.042837
Resin systemProprietary0.0103506.9000000.019446
subTotal0.150000100.0000000.281824
DieDoped siliconSilicon (Si)7440-21-30.580764100.0000001.091154
subTotal0.580764100.0000001.091154
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-819.89362797.47000037.376627
Iron (Fe)7439-89-60.4898402.4000000.920323
Phosphorus (P)7723-14-00.0061230.0300000.011504
Zinc (Zn)7440-66-60.0204100.1000000.038347
subTotal20.410000100.00000038.346801
Mould CompoundFillerSilica -amorphous-7631-86-90.1900800.6000000.357127
Silica fused60676-86-024.81494478.33000046.622916
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-81.9324806.1000003.630790
PigmentCarbon black1333-86-40.0633600.2000000.119042
PolymerEpoxy resin systemProprietary2.8074828.8620005.274764
Phenolic resinProprietary1.8716545.9080003.516509
subTotal31.680000100.00000059.521149
Pre-PlatingPure metal layerGold (Au)7440-57-50.0030001.0000000.005636
Nickel (Ni)7440-02-00.29100097.0000000.546738
Palladium (Pd)7440-05-30.0060002.0000000.011273
subTotal0.300000100.0000000.563647
WirePure metalCopper (Cu)7440-50-80.104015100.0000000.195425
subTotal0.104015100.0000000.195425
total53.224779100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.