Chemical content 74HC4514PW

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

Type numberPackagePackage descriptionTotal product weight
74HC4514PWSOT355-1TSSOP2490.202831 mg
12NCVersionPb-free solderingPb solderingNumber of processing cyclesRHF-indicator
MSLPPTMPPTMSLPPTMPPT
9352624151181812601235
SubpartMaterial groupSubstancesCAS numberMass(mg)Mass(%) of subpartMass(%) of total product
AdhesiveFillerSilver (Ag)7440-22-40.16481377.9000000.182714
PolymerAcrylic resinProprietary0.03215915.2000000.035651
Resin systemProprietary0.0145986.9000000.016184
subTotal0.211570100.0000000.234549
DieDoped siliconSilicon (Si)7440-21-33.580616100.0000003.969516
subTotal3.580616100.0000003.969516
Lead Frame MaterialCopper alloyCopper (Cu)7440-50-834.76102897.47000038.536516
Iron (Fe)7439-89-60.8559192.4000000.948883
Phosphorus (P)7723-14-00.0106990.0300000.011861
Zinc (Zn)7440-66-60.0356630.1000000.039537
subTotal35.663310100.00000039.536797
Mould CompoundFillerSilica -amorphous-7631-86-90.2954600.6000000.327550
Silica fused60676-86-038.57227778.33000042.761714
Flame retardantMagnesium Hydroxide (Mg(OH)2)1309-42-83.0038416.1000003.330096
PigmentCarbon black1333-86-40.0984870.2000000.109183
PolymerEpoxy resin systemProprietary4.3639418.8620004.837920
Phenolic resinProprietary2.9092945.9080003.225280
subTotal49.243300100.00000054.591746
Pre-PlatingPure metal layerGold (Au)7440-57-50.0414553.0000000.045957
Nickel (Ni)7440-02-01.27542092.3000001.413947
Palladium (Pd)7440-05-30.0428363.1000000.047489
Silver (Ag)7440-22-40.0221091.6000000.024510
subTotal1.381820100.0000001.531903
WirePure metalCopper (Cu)7440-50-80.122216100.0000000.135490
subTotal0.122216100.0000000.135490
total90.202831100.000000100.000000
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.